HUBBELL POWER SYSTEMS
Image of ASTT2424 Coupler, Aluminum Bolted
* Representative image
Image of ASTT2424 Coupler, Aluminum Bolted
play
play
+2
Image of ASTT2424 Coupler, Aluminum Bolted
Buy America(n) Qualified

Coupler, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ASTT2424

Aluminum alloy, tubing to tubing, straight coupler for connecting aluminum-aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.

Aluminum alloy, tubing to tubing, straight coupler for connecting aluminum-aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.

  • Coupler, Straight, Tube to Tube
  • Material: Castings - aluminum alloy, Hardware - aluminum alloy
  • 2-1/2" to 2-1/2" IPS/EHIPS tubes.

Product details

General

Bolt Installation Torque (Recommended)

300 in-lbs

Catalog Number

ASTT2424

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Type

Tube to Tube Couplers

UPC

096359286578

Dimensions

Base Hole Spacing

0 in

Diameter - Clamping Hardware

0.5 in

Diameter - Rod / Tube

2-1/2 in

Weight

3.626 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

162

Resources and downloads

Media

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship