



Brand: ANDERSON
Catalog ID: ASTT3030
Bolt Installation Torque (Recommended)
300 in-lbs
Catalog Number
ASTT3030
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material Type
Standard
Product Type
Straight
Type
Tube to Tube Couplers
UPC
096359286608
Base Hole Spacing
0 in
Diameter - Clamping Hardware
0.5 in
Diameter - Rod / Tube
3 in
Weight
5.88 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Type
Aluminum Bus
Bolt Installation Torque (Recommended)
300 in-lbs
Pallet Quantity
216