
Brand: ANDERSON
Catalog ID: WC1010
Aluminum alloy weldment coupler for connecting aluminum tubing. The joint can be stiffened, if desired, by drilling two holes in each tube at 180 degree points and plug welding the tubing to the coupler. Material: castings - 356-T6 aluminum alloy.
Catalog Number
WC1010
EU RoHS Indicator
No
Material
Aluminum
Material Type
Non-Standard
Type
Tube to Tube Couplers
UPC
096359340300
Base Hole Spacing
0 in
Weight
0.294 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No