
Brand: ANDERSON
Catalog ID: WCI3030
Aluminum alloy weldment coupler for connecting aluminum tubing. Slot provides for close fit regardless of tubing tolerance. The joint can be stiffened, if desired, by drilling four holes in the tubing at 90 degree lateral points and plug welding the tubing to the coupler. To specify coupler for extra heavy (Schedule 90 EHIPS) tubing, add "H" to catalog number. Material: castings - 356-T6 aluminum alloy, extrusions - 6061-T6 alloy.
Catalog Number
WCI3030
EU RoHS Indicator
No
Material
Aluminum
Material Type
Standard
Type
Tube to Tube Couplers
UPC
096359340898
Base Hole Spacing
0 in
Weight
3.43 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Pallet Quantity
216