



Brand: ANDERSON
Catalog ID: WCI4040
Catalog Number
WCI4040
Material
Aluminum
Material Type
Standard
Product Type
Straight
Type
Tube to Tube Couplers
UPC
096359340911
Base Hole Spacing
0 in
Weight
6.958 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Type
Aluminum Bus
Pallet Quantity
72