
Brand: ANDERSON
Catalog ID: WCI6060
Aluminum alloy weldment coupler for connecting aluminum tubing. Slot provides for close fit regardless of tubing tolerance. The joint can be stiffened, if desired, by drilling four holes in the tubing at 90 degree lateral points and plug welding the tubing to the coupler. To specify coupler for extra heavy (Schedule 90 EHIPS) tubing, add "H" to catalog number. Material: castings - 356-T6 aluminum alloy, extrusions - 6061-T6 alloy.
Catalog Number
WCI6060
Material
Aluminum
Material Type
Non-Standard
Type
Tube to Tube Couplers
UPC
096359340935
Base Hole Spacing
0 in
Dimensions
4.5 in x 0.781 in x 0.125 in
Height
0.125 in
Length
4.5 in
Weight
13.067 lb
Width
0.781 in
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Type
Aluminum Bus