Image of WCIH2020 Coupler, Aluminum Weldment
* Representative image
Image of WCIH2020 Coupler, Aluminum Weldment
play
play
+2
Image of WCIH2020 Coupler, Aluminum Weldment

Coupler, Aluminum Weldment

Brand: ANDERSON

Catalog ID: WCIH2020

Aluminum alloy weldment coupler for connecting aluminum tubing. Slot provides for close fit regardless of tubing tolerance. The joint can be stiffened, if desired, by drilling four holes in the tubing at 90 degree lateral points and plug welding the tubing to the coupler. To specify coupler for extra heavy (Schedule 90 EHIPS) tubing, add "H" to catalog number. Material: castings - 356-T6 aluminum alloy, extrusions - 6061-T6 alloy.

Aluminum alloy weldment coupler for connecting aluminum tubing. Slot provides for close fit regardless of tubing tolerance. The joint can be stiffened, if desired, by drilling four holes in the tubing at 90 degree lateral points and plug welding the tubing to the coupler. To specify coupler for extra heavy (Schedule 90 EHIPS) tubing, add "H" to catalog number. Material: castings - 356-T6 aluminum alloy, extrusions - 6061-T6 alloy.

  • "Schedule 80 Rigid Bus
  • Slot provides for close fit regardless of tubing tolerance
  • For extra stiffness drill Four holes on tube at 90 degree and plug weld"

Product details

General

Catalog Number

WCIH2020

EU RoHS Indicator

No

Material

Aluminum

Type

Tube to Tube Couplers

UPC

096359401278

Dimensions

Base Hole Spacing

0 in

Weight

1.372 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Media

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship