HUBBELL POWER SYSTEMS
Coupler, Bronze Bolted, Angle 90 deg, Tube to Tube
Image of L902020 Coupler, Bronze Bolted, Angle 90 deg, Tube to Tube
*Representative image
Image of L902020 Coupler, Bronze Bolted, Angle 90 deg, Tube to Tube
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of L902020 Coupler, Bronze Bolted, Angle 90 deg, Tube to Tube

Coupler, Bronze Bolted, Angle 90 deg, Tube to Tube

Brand: ANDERSON

Catalog ID: L902020

Bronze alloy coupler for connecting copper tubular bus at 90 degrees. Clamping bolts have hex-stops for one-wrench installation.

Bronze alloy coupler for connecting copper tubular bus at 90 degrees.

"Hex Stops on the casting allows for one-wrench installation"

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

L902020

EU RoHS Indicator

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Non-Standard

Type

Tube to Cable Couplers

UPC

096359319276

Dimensions

Base Hole Spacing

0 in

Diameter - Clamping Hardware

0.5 in

Diameter - Rod / Tube

2 in

Weight

11.074 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Type

Copper Bus

Certifications And Compliance

EU RoHS Indicator

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs