HUBBELL POWER SYSTEMS
Coupler, Bronze Bolted, Angle 90 deg, Tube to Tube
Image of L902424 Coupler, Bronze Bolted, Angle 90 deg, Tube to Tube

Coupler, Bronze Bolted, Angle 90 deg, Tube to Tube

Brand: ANDERSON

Catalog ID: L902424

Bronze alloy coupler for connecting copper tubular bus at 90 degrees. Clamping bolts have hex-stops for one-wrench installation.

Bronze alloy coupler for connecting copper tubular bus at 90 degrees.

"Hex Stops on the casting allows for one-wrench installation"

General

Bolt Installation Torque (Recommended)

660 in-lbs

Catalog Number

L902424

EU RoHS Indicator

No

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Non-Standard

Type

Tube to Cable Couplers

UPC

096359319283

Dimensions

Base Hole Spacing

0 in

Diameter - Clamping Hardware

0.625 in

Diameter - Rod / Tube

2-1/2 in

Weight

16.464 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Type

Copper Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

660 in-lbs