
Brand: ANDERSON
Catalog ID: L903030
Bronze alloy coupler for connecting copper tubular bus at 90 degrees.
Bolt Installation Torque (Recommended)
660 in-lbs
Catalog Number
L903030
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Type
Tube to Cable Couplers
UPC
096359319290
Base Hole Spacing
0 in
Diameter - Clamping Hardware
0.625 in
Diameter - Rod / Tube
3 in
Weight
21.07 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Type
Copper Bus
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
660 in-lbs
Pallet Quantity
54