HUBBELL POWER SYSTEMS
Image of L903434 Coupler, Bronze Bolted, Angle 90 deg, Tube to Tube
* Representative image
Image of L903434 Coupler, Bronze Bolted, Angle 90 deg, Tube to Tube
play
play
+2
Image of L903434 Coupler, Bronze Bolted, Angle 90 deg, Tube to Tube

Coupler, Bronze Bolted, Angle 90 deg, Tube to Tube

Brand: ANDERSON

Catalog ID: L903434

Bronze alloy coupler for connecting copper tubular bus at 90 degrees. Clamping bolts have hex-stops for one-wrench installation.

Bronze alloy coupler for connecting copper tubular bus at 90 degrees.

"Hex Stops on the casting allows for one-wrench installation"

Product details

General

Bolt Installation Torque (Recommended)

660 in-lbs

Catalog Number

L903434

EU RoHS Indicator

No

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Type

Tube to Cable Couplers

UPC

096359319306

Dimensions

Base Hole Spacing

0 in

Diameter - Clamping Hardware

0.625 in

Diameter - Rod / Tube

3-1/2 in

Weight

23.52 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Type

Copper Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Media

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship