


Brand: ANDERSON
Catalog ID: STC806050
Bronze alloy coupler are used to connect copper tubing to copper cable.
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
STC806050
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Product Type
Straight
Type
Tube to Cable Couplers
UPC
096359326076
Base Hole Spacing
0 in
Diameter - Clamping Hardware
0.5 in
Diameter - Rod / Tube
3/4 in
Weight
4.488 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Diameter (Tap) - Maximum
0.813 in
Conductor Diameter (Tap) - Minimum
0.325 in
Conductor Type
Copper Bus
Buy America(n) Qualified
Contact Manufacturer
Bolt Installation Torque (Recommended)
480 in-lbs