HUBBELL POWER SYSTEMS
Image of STC810050 Coupler, Bronze Bolted

Coupler, Bronze Bolted

Brand: ANDERSON

Catalog ID: STC810050

Bronze alloy coupler for connecting copper tubing to copper cable. Clamping bolts have hex-stops for one wrench installation. All sizes furnished with reversible caps.

Bronze alloy coupler are used to connect copper tubing to copper cable.

  • "furnished with reversible cable caps
  • Hex Stops on the casting allows for one-wrench installation"

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

STC810050

EU RoHS Indicator

No

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Non-Standard

Type

Tube to Cable Couplers

UPC

096359326113

Dimensions

Base Hole Spacing

0 in

Diameter - Clamping Hardware

0.5 in

Diameter - Rod / Tube

1 in

Weight

3.626 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Diameter (Tap) - Maximum

0.813 in

Conductor Diameter (Tap) - Minimum

0.325 in

Conductor Type

Copper Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs