HUBBELL POWER SYSTEMS
Image of STC812050 Coupler, Bronze Bolted
Image of STC812050 Coupler, Bronze Bolted
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play

Coupler, Bronze Bolted

Brand: ANDERSON

Catalog ID: STC812050

"Coupler, Tube to Cable, Bronze Bolted, Heavy duty, 1" to 1" IPS tubes, Material: Castings-Bronze alloy, Hardware-silicon bronze or stainless steel"

Bronze alloy coupler for connecting copper tubing to copper cable.

  • "furnished with reversible cable caps
  • Hex Stops on the casting allows for one-wrench installation"

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

STC812050

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Non-Standard

Product Type

Straight

Type

Tube to Cable Couplers

UPC

096359326151

Dimensions

Base Hole Spacing

0 in

Diameter - Clamping Hardware

0.5 in

Diameter - Rod / Tube

1-1/4 in

Weight

3.724 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Diameter (Tap) - Maximum

0.813 in

Conductor Diameter (Tap) - Minimum

0.325 in

Conductor Type

Copper Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs