
Brand: ANDERSON
Catalog ID: STTH2424
Bronze alloy, heavy duty coupler for connecting copper tubular bus.
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
STTH2424
EU RoHS Indicator
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Type
Tube to Tube Couplers
UPC
096359327035
Base Hole Spacing
0 in
Diameter - Clamping Hardware
0.5 in
Weight
8.918 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Type
Copper Bus
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Bolt Installation Torque (Recommended)
480 in-lbs
Pallet Quantity
216