HUBBELL POWER SYSTEMS
Image of STTH3024 Coupler, Bronze Bolted

Coupler, Bronze Bolted

Brand: ANDERSON

Catalog ID: STTH3024

Bronze alloy, heavy duty coupler for connecting copper tubular bus. Clamping bolts have hex-stops for one-wrench installation.

Bronze alloy, heavy duty coupler for connecting copper tubular bus.

"Hex Stops on the casting allows for one-wrench installation"

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

STTH3024

EU RoHS Indicator

No

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Non-Standard

Type

Tube to Tube Couplers

UPC

096359327059

Dimensions

Base Hole Spacing

0 in

Diameter - Clamping Hardware

0.5 in

Weight

9.8 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Type

Copper Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs