
Brand: ANDERSON
Catalog ID: STC820200
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
STC820200
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Type
Tube to Cable Couplers
Base Hole Spacing
0 in
Diameter - Clamping Hardware
0.5 in
Diameter - Rod / Tube
2 in
Weight
9.5 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Diameter (Tap) - Maximum
1.632 in
Conductor Diameter (Tap) - Minimum
0.811 in
Conductor Type
Copper Bus
Bolt Installation Torque (Recommended)
480 in-lbs