


Brand: ANDERSON
Catalog ID: STTH2006
Bronze alloy, heavy duty coupler for connecting copper tubular bus.
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
STTH2006
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Product Type
Straight
Type
Tube to Tube Couplers
UPC
096359352006
Base Hole Spacing
0 in
Diameter - Clamping Hardware
0.5 in
Weight
4.116 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Type
Copper Bus
Buy America(n) Qualified
Contact Manufacturer
Bolt Installation Torque (Recommended)
480 in-lbs