HUBBELL POWER SYSTEMS
Image of STTH2020 Coupler, Bronze Bolted
Image of STTH2020 Coupler, Bronze Bolted
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play

Coupler, Bronze Bolted

Brand: ANDERSON

Catalog ID: STTH2020

Bronze alloy, heavy duty coupler for connecting copper tubular bus. Clamping bolts have hex-stops for one-wrench installation.

Bronze alloy, heavy duty coupler for connecting copper tubular bus.

"Hex Stops on the casting allows for one-wrench installation"

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

STTH2020

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Non-Standard

Product Type

Straight

Type

Tube to Tube Couplers

UPC

096359327028

Dimensions

Base Hole Spacing

0 in

Diameter - Clamping Hardware

0.5 in

Weight

8.33 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Type

Copper Bus

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs