HUBBELL POWER SYSTEMS
Image of C1C369603A009 Cover, FRP, Tier 22, 36"x96"

Cover, FRP, Tier 22, 36"x96"

Brand: Quazite

Catalog ID: C1C369603A009

Quazite FRP ANSI/SCTE 77 certified enclosure covers feature a strong and durable polymer concrete ring and cover in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

General

Catalog Number

C1C369603A009

Insulated?

No

Load Rating (ANSI Tier)

T22

Material

Polymer Concrete

UPC

066203716205

Weight Load Rating

22,500/33,750 lb

Dimensions

Dimensions

96 in x 36 in x 3 in

Height

3 in

Length

96 in

Weight

441 lb

Width

36 in

Force Related

Load Rating (ANSI Tier)

T22

Weight Load Rating

22,500/33,750 lb