HUBBELL POWER SYSTEMS
Cover, PE1015, HDPE, Black
Image of PE1015PKI24009 Cover, PE1015, HDPE, Black

Cover, PE1015, HDPE, Black

Brand: Pencell

Catalog ID: PE1015PKI24009

PenCell Covers are available in either Polymer Concrete or HDPE, depending on style and load rating needs in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Lightweight and high strength structural foam HDPE
  • Durable, long lasting and UV-Resistant
  • HDPE or Polymer Concrete Cover options to meet different load-rating needs
  • Multiple styles and sizes available

General

Catalog Number

PE1015PKI24009

Load Rating (ANSI Tier)

Pedestrian

Material

High Density Polythylene (HDPE)

Series

PE Series

Dimensions

Length

15 in

Weight

3 lb

Width

10 in

Force Related

Load Rating (ANSI Tier)

Pedestrian