
Brand: ANDERSON
Catalog ID: PTC2
PTC2 Snap-on covers for aluminum compression taps.
Application
Cover for LC51 Series
Catalog Number
PTC2
EU RoHS Indicator
No
Material
Plastic
Material - Body
UV Stabilized Polypropylene
Material Type
Standard
Product Category
Mechanical Connectors
Style
Cover for "D" die H-taps
UPC
096359324126
Dimensions
5.000 in x 4.000 in x 0.640 in
Height
0.64 in
Length
5 in
Weight
0.052 lb
Width
4 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
EU RoHS Indicator
No
Carton Quantity
100