Brand: ANDERSON
Catalog ID: PTC51
PTC51 & 52 Snap-on covers for mechanical center bolt taps.
Application
Cover For LC52 Series
Catalog Number
PTC51
Material
Plastic
Material - Body
UV Stabilized Polypropylene
Product Category
Mechanical Connectors
Style
Cover for LC-51 Series
UPC
096359324133
Dimensions
2.700 in x 2.300 in x 2.900 in
Height
2.9 in
Length
2.7 in
Weight
0.052 lb
Width
2.3 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Carton Quantity
100
Pallet Quantity
2700