HUBBELL POWER SYSTEMS
Image of SEC4 Cover, Plastic
* Representative image
Image of SEC4 Cover, Plastic
Buy America(n) Qualified

Cover, Plastic

Brand: ANDERSON

Catalog ID: SEC4

Snap-on hinged plastic cover for use on 5/8" OD compression line splices up to 2" long.

Snap on cover for minimum tension splice.

  • Designed to provide protection of compression line splices from accidental contact by wildlife
  • One piece design with reinforced hinge for easy installation
  • Flexible "fingers" on cable entry ports close around conductor.
  • UV stabilized polypropylene construction for long-term performance

Product details

General

Application

Cover for "D" die H-taps

Bushing Accommodated Type

Most Distribution and Transformer Bushings

Catalog Number

SEC4

Hot Stick Eyes

Yes

Material

Plastic

Material - Body

UV Stabilized Polypropylene

Product Category

Mechanical Connectors

Style

Cover for "D" die H-taps

UPC

096359325727

Dimensions

Height

10.59 in

Weight

0.48 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

100

Resources and downloads

Specifications

Sales Drawings