HUBBELL POWER SYSTEMS
Image of PT1015HA0009 Cover, Polymer Concrete, 10"x15", Tier 15

Cover, Polymer Concrete, 10"x15", Tier 15

Brand: Quazite

Catalog ID: PT1015HA0009

Quazite ANSI/SCTE 77 certified enclosure covers feature a strong and duarble polymer concrete construction in a multiude of sizes with a vast array of options allowing customization for any application.

Quazite Cover

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

General

Catalog Number

PT1015HA0009

UPC

662037213763

Dimensions

Length

10 in

Width

15 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer