BABA Approved. Quazite ANSI/SCTE 77 certified enclosure covers feature a strong and duarble polymer concrete construction in a multiude of sizes with a vast array of options allowing customization for any application.
BABA Approved. Quazite Cover
BABA Approved
Stronger and lighter weight than regular concrete
Cost effective
Durable and long lasting
Fire and chemical resistant
Standard sizes are UL certified
ANSI/SCTE77 certified
Multiple styles and sizes available
General
Catalog Number
PT1015CA0009BA
Material
Polymer Concrete
Dimensions
Length
10 in
Width
15 in
Certifications And Compliance
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)