HUBBELL POWER SYSTEMS
Image of LG4896WA0009BA Cover, Polymer Concrete, Tier 5, 48"x96"
* Representative image
Image of LG4896WA0009BA Cover, Polymer Concrete, Tier 5, 48"x96"

Cover, Polymer Concrete, Tier 5, 48"x96"

Brand: Quazite

Catalog ID: LG4896WA0009BA

BABA Approved. Quazite® ANSI/SCTE 77 certified enclosure covers feature a strong and duarble polymer concrete construction in a multiude of sizes with a vast array of options allowing customization for any application.

BABA Approved. Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • BABA Approved
  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

Product details

General

Catalog Number

LG4896WA0009BA

Insulated?

No

Load Rating (ANSI Tier)

T5

Material

Polymer Concrete

Weight Load Rating

5,000/7,500 lb.

Dimensions

Dimensions

96 in x 48 in x 3 in

Height

3 in

Length

96 in

Weight

602 lb

Width

48 in

Resources and downloads