
Brand: Quazite
Catalog ID: PG1730CG0009BA
BABA Approved. Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PG1730CG0009BA
Insulated?
No
Load Rating (ANSI Tier)
T8
Material
Polymer Concrete
Weight Load Rating
8,000/12,000 lb.
Dimensions
30 in x 17 in x 2 in
Height
2 in
Length
30 in
Weight
50 lb
Width
17 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2025)
Load Rating (ANSI Tier)
T8
Weight Load Rating
8,000/12,000 lb.