HUBBELL POWER SYSTEMS
Image of 200LUGB7 Crimp Connectors, Bimetal
Image of 200LUGB7 Crimp Connectors, Bimetal
Buy America(n) Qualified

Crimp Connectors, Bimetal

Brand: Hubbell Power Systems

Catalog ID: 200LUGB7

Crimp connector, 200A BI-METAL 3/0 STR

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Product details

General

Accessory Type

Crimp Connectors

Catalog Number

200LUGB7

Connector Type

Bimetal

EU RoHS Indicator

No

PROBELOK ? Connectors

No

Type

Tools / Lugs / Parts

UPC

096359392262

Dimensions

Weight

0.1 lb

Electrical Ratings

Current Rating

200 A

Conductor Related

Solid or Compacted Conductor

4/0

Stranded or Compressed Conductor

3/0

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Standard Package

25