HUBBELL POWER SYSTEMS
Image of 200LUGP6 Crimp Connectors, ProbeLok Bimetal 2/0 Stranded/Compressed

Crimp Connectors, ProbeLok Bimetal 2/0 Stranded/Compressed

Brand: Hubbell Power Systems

Catalog ID: 200LUGP6

Crimp connector, 200A BI-METAL PBLK 2/0 STR

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Accessory Type

Crimp Connectors

Catalog Number

200LUGP6

Connector Type

ProbeLok Bimetal

EU RoHS Indicator

No

Material Type

Non-Standard

Type

Tools / Lugs / Parts

UPC

096359392378

Dimensions

Dimensions

.625 in x .625 in x 2.875 in

Height

2.875 in

Length

.625 in

Weight

0.1 lb

Width

.625 in

Electrical Ratings

Current Rating

200 A

Conductor Related

Solid or Compacted Conductor

3/0

Stranded or Compressed Conductor

2/0

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Connector Type

ProbeLok Bimetal

Logistics

Standard Package

1