HUBBELL POWER SYSTEMS
Cross Arm Cover- Sq. 5" x 5" - Compact Model
Image of BB50520S Cross Arm Cover- Sq. 5" x 5" - Compact Model
*Representative image
Image of BB50520S Cross Arm Cover- Sq. 5" x 5" - Compact Model

Cross Arm Cover- Sq. 5" x 5" - Compact Model

Brand: Reliaguard

Catalog ID: BB50520S

Cross Arm Cover- Sq.5" x 5"- 20"

Cover designed to isolate standard crossarms from wildlife contact.

  • Cross Arm Guards effectively enclose steel cross arms and are designed to ensure long-term retention
  • All Reliaguard products are made from Reliatanium, a proprietary material designed by Reliaguard’s chemical engineering founders
  • ReliaguardĀ® Cross Arm Guards are designed to stay in place
  • Retention of the guard once applied is a critical design feature to be considered
  • Manufactured with a superior closure design to ensure the cross arm guards stay where they are installed

General

Application

Designed for all types of steel cross arms

Catalog Number

BB50520S

Color

Grey

Material - Body

Reliatanium

Product Category

Wildlife Protectors

UPC

096359754800

Dimensions

Dimensions

20.00 in x 5.00 in x 5.00 in

Height

5 in

Length

20 in

Width

5 in

Logistics

Carton Quantity

12

Pallet Quantity

96