HUBBELL POWER SYSTEMS
Image of T4000870 Cross Arm Gin, 56 in
Image of T4000870 Cross Arm Gin, 56 in
Buy America(n) Qualified

Cross Arm Gin, 56 in

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4000870

CROSS ARM GIN-56IN - 3.5X4.5 - 4.75-5.75, Yoke casting fits over distribution crossarms, so this Crossarm Gin can be used with rope blocks or handline to lift conductors from their insulators. A removable cadmium-plated steel pin provides adjustment for crossarm from 3.5" x 4.5" up to 4.75" x 5.75". At a 30˚ maximum angle from vertical, 44" gin has rated working load including pull force of 750 lb.- 56" gin, 500 lb. Gins are not intended for applications involving side pull on either hoist line or load line. Lines to be within 5˚ of vertical.

  • Yoke casting fits over distribution crossarms, allowing gin to be used with rope blocks
  • Can also be used with rope blocks or handline to lift conductors from their insulators
  • Removable cadmium-plated steel pin provides adjustment for crossarm from 3-1/2” x 4-1/2” up to 4-3/4” x 5-3/4”
  • Convertible model fits up to 6” x 6” crossarm
  • At 30° maximum angle from vertical, 44” gin has rated working load including pull force of 750 lbs
  • 500 lb. 56" gins are not intended for side-pull applications on hoist line or load line
  • Lines to be within 5° of vertical

Product details

General

Catalog Number

T4000870

EU RoHS Indicator

No

Style

Standard

Type

Gin

UPC

096359058441

Dimensions

Length

56 in

Weight

18.62 lb

WeightMetric

8.5 kg

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads