HUBBELL POWER SYSTEMS
Image of 1XPM131 Cross Arm Pin, 13"

Cross Arm Pin, 13"

Brand: Chance

Catalog ID: 1XPM131

13" Medium Duty Fiberglass Cross Arm Pin with Plasitsol Threads

  • Crossarm pin conductor support
  • 1.5" (medium duty) fiberglass rod
  • Base is Aluminum Alloy and End Fitting is hot-dip-galvanized ductile iron

General

Catalog Number

1XPM131

Description - End Fitting

Vertical Pin

Material - Threads

1" Plastisol Threads

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1,200 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1,200 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2,500 lb

UPC

096359569138

Dimensions

Diameter - Rod / Tube

1.5 in

Length

13 in

Mounting Bolt Spacing

3.1875 in

Weight

2.4 lb

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1,200 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1,200 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2,500 lb

Logistics

Carton Quantity

10

Pallet Quantity

240

Standard Package

1