HUBBELL POWER SYSTEMS
Image of H48633 Crossarm Clamp Assembly for Bipod Auxiliary Arm
Image of H48633 Crossarm Clamp Assembly for Bipod Auxiliary Arm
Image of H48633 Crossarm Clamp Assembly for Bipod Auxiliary Arm
Image of H48633 Crossarm Clamp Assembly for Bipod Auxiliary Arm
Image of H48633 Crossarm Clamp Assembly for Bipod Auxiliary Arm

Crossarm Clamp Assembly for Bipod Auxiliary Arm

Brand: Chance Lineman Tools & Equipment

Catalog ID: H48633

Replacement Crossarm Clamp Assembly for H486310 Bipod Arm Boom Mounted Auxiliary Arm

  • Included with H486310 Bipod Arm Boom Mounted Auxiliary Arm
  • Connects 10" Horizontal Arm (C4000351) to the Bipod Mast

Product details

General

Catalog Number

H48633

EU RoHS Indicator

No

Style

Bipod Boom Auxiliary Arm

UPC

096359041016

Dimensions

Dimensions

10 in x 6 in x 5 in

Dimensions Metric

25.4 mm x 15.2 mm x 12.7 mm

Height

5 in

Height Metric

12.7 mm

Length

10 in

Length Metric

25.4 mm

Weight

13 lb

WeightMetric

5.9 kg

Width

6 in

WidthMetric

15.2 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads