
Brand: CHANCE Lineman Grade Tools
Catalog ID: H4862F
Catalog Number
H4862F
UPC
096359040972
Dimensions
12 in x 7 in x 7 in
Dimensions Metric
30.5 mm x 17.8 mm x 17.8 mm
Height
7 in
Height Metric
17.8 mm
Length
12 in
Length Metric
30.5 mm
Weight
6 lb
Weight Metric
2.7 kg
Width
7 in
Width Metric
17.8 mm