HUBBELL POWER SYSTEMS
Image of C4000517 Temporary Crossarm Conductor Suport
Image of C4000517 Temporary Crossarm Conductor Suport

Temporary Crossarm Conductor Suport

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4000517

Temporary Crossarm Conductor Support

  • Clamps to the crossarm
  • Adjusting to crossarms from 3.25 in x 4 in (82 mm x 101 mm) to 6 in x 6 in (152 mm x 152 mm)
  • Maximum workload is 150 lb (68 kg)

General

Catalog Number

C4000517

Style

Cross-Arm Mounted

UPC

096359016625

Working Load Limit

150 lb. lb

Working Load Limit Metric

68 kg

Dimensions

Dimensions

27.75 in x 8.5 in x 8.75 in

Dimensions Metric

705 mm x 216 mm x 222 mm

Height

8.75 in

Height Metric

222 mm

Length

27.75 in

Length Metric

705 mm

Weight

5.75 lb

Weight Metric

2.6 kg

Width

8.5 in

Width Metric

216 mm

Force Related

Working Load Limit

150 lb. lb

Working Load Limit Metric

68 kg

Logistics

Pallet Quantity

32