HUBBELL POWER SYSTEMS
CROSSARM GRID GAIN, 3in WIDE x 4in TALL
Image of PG31 CROSSARM GRID GAIN, 3in WIDE x 4in TALL

CROSSARM GRID GAIN, 3in WIDE x 4in TALL

Brand: Chance

Catalog ID: PG31

Crossarm grid gains eliminate the need of cutting a gain into the pole. Provides stability for crossarms.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Double sided spurs
  • For use with 3/4" maximum sized bolt
  • Fits pole diamters of 6" to 11"
  • Ductile iron per ASTM A-536
  • Galvanized per ASTM A-153

General

Catalog Number

PG31

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Style

Flat, with Spurs

Type

Gain

UPC

096359049968

Dimensions

Dimensions

3.875 in x 2.875 in x 1.250 in

Distance From Pole

N/A

Height

1.25 in

Length

3.875 in

Weight

0.88 lb

Width

2.875 in

Logistics

Pallet Quantity

2400