HUBBELL POWER SYSTEMS
Image of PG45S CROSSARM GRID GAIN, 4in WIDE x 5-1/4in

CROSSARM GRID GAIN, 4in WIDE x 5-1/4in

Brand: Chance

Catalog ID: PG45S

Crossarm grid gains eliminate the need of cutting a gain into the pole. Provides stability for crossarms.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Double sided spurs
  • For use with 3/4" maximum sized bolt
  • Has open slotted bolt hole
  • Fits pole diamters of 6" to 11"
  • Ductile iron per ASTM A-536
  • Galvanized per ASTM A-153

General

Catalog Number

PG45S

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Ductile Iron, ASTM A-536

Style

Flat, with Spurs

Type

Gain

UPC

096359050063

Dimensions

Dimensions

5.34 in x 4 in x 1.73 in

Distance From Pole

N/A

Height

1.73 in

Length

5.34 in

Weight

2.5 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

900