HUBBELL POWER SYSTEMS
CROSSARM GRID GAIN, 4in WIDE x 6-3/4 TALL
Image of PG47AB CROSSARM GRID GAIN, 4in WIDE x 6-3/4 TALL

CROSSARM GRID GAIN, 4in WIDE x 6-3/4 TALL

Brand: Chance

Catalog ID: PG47AB

Crossarm grid gains eliminate the need of cutting a gain into the pole. Provides stability for crossarms.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Single sided spurs
  • For use with 3/4" maximum sized bolt
  • Fits pole diamters of 6" to 11"
  • Includes stainless steel bonding strap on center hole
  • Ductile iron per ASTM A-536
  • Galvanized per ASTM A-153

General

Catalog Number

PG47AB

Type

Gain

UPC

096359534433

Dimensions

Distance From Pole

N/A

Length

6.75 in

Weight

1.686 lb

Width

4 in

Logistics

Carton Quantity

25

Pallet Quantity

1200