HUBBELL POWER SYSTEMS
1
1

CROSSARM INSULATOR PIN with 1-3/8in LEAD THREAD, 7in SHAFT LENGTH and 3/4in x 7-1/2in SHANK

Brand: Chance

Catalog ID: T2060406

Insulator pin used to support pin type insulator with 1-3/8" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Minimum thread length of shank is 4"
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

T2060406

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Pins

UPC

096359406785

Dimensions

Dimensions

15.000 in x 3.000 in x 3.000 in

Distance From Pole

N/A

Height

3 in

Length

15 in

Length - Threaded Area

4

Weight

3.86 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

15

Pallet Quantity

500

Resources and downloads

Specifications

Sales Drawings