HUBBELL POWER SYSTEMS
CROSSARM INSULATOR PIN with 1-3/8in LEAD THREAD, 8in SHAFT LENGTH and 3/4in x 7in SHANK
1

CROSSARM INSULATOR PIN with 1-3/8in LEAD THREAD, 8in SHAFT LENGTH and 3/4in x 7in SHANK

Brand: Chance

Catalog ID: 4328

Insulator pin used to support pin type insulator with 1-3/8" NEMA internal thread on crossarm. Refer to sales drawing for included hardware for securing to crossarm. Galvanized steel per ASTM A-153

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

ANSI Standard, C135.17

General

Catalog Number

4328

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359071976

Dimensions

Dimensions

14.9 in x 3 in x 3 in

Distance From Pole

N/A

Height

3 in

Length

14.9 in

Length Threaded Area

3

Weight

5.25 lb

Width

3 in

Logistics

Pallet Quantity

320