HUBBELL POWER SYSTEMS
CROSSARM INSULATOR PIN with 1-3/8in NYLON THREAD, 7in SHAFT LENGTH and 5/8in x 7in SHANK
Image of 4717P CROSSARM INSULATOR PIN with 1-3/8in NYLON THREAD, 7in SHAFT LENGTH and 5/8in x 7in SHANK

CROSSARM INSULATOR PIN with 1-3/8in NYLON THREAD, 7in SHAFT LENGTH and 5/8in x 7in SHANK

Brand: Chance

Catalog ID: 4717P

Insulator pin used to support pin type insulator with 1-3/8" NEMA internal thread on crossarm. Refer to sales drawing for included hardware for securing to crossarm. Galvanized steel per ASTM A-153

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • ANSI Standard, C135.17
  • RUS Listed, f - Pin, crossarm

General

Catalog Number

4717P

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359406761

Dimensions

Dimensions

14.250 in x 3.000 in x 3.000 in

Distance From Pole

N/A

Height

3 in

Length

14.25 in

Length Threaded Area

4

Weight

3 lb

Width

3 in

Logistics

Pallet Quantity

480