HUBBELL POWER SYSTEMS
1
1

CROSSARM INSULATOR PIN with 1in LEAD THREAD, 5in SHAFT LENGTH and 5/8in x 3in GIMLET THREAD SHANK

Brand: Chance

Catalog ID: PS888

Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Minimum thread length of shank is 2-1/2"
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

PS888

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359075790

Dimensions

Dimensions

8.250 in x 2.000 in x 2.000 in

Distance From Pole

N/A

Height

2 in

Length

8.25 in

Length - Threaded Area

3

Weight

1.18 lb

Width

2 in

Logistics

Pallet Quantity

1600

Resources and downloads