HUBBELL POWER SYSTEMS
CROSSARM INSULATOR PIN with 1in NYLON THREAD, 5in SHAFT LENGTH and 5/8in x 5-3/4in SHANK
1

CROSSARM INSULATOR PIN with 1in NYLON THREAD, 5in SHAFT LENGTH and 5/8in x 5-3/4in SHANK

Brand: Chance

Catalog ID: PSC2060714P

Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Minimum thread length of shank is 3"
  • Galvanized steel per ASTM A-153

General

Catalog Number

PSC2060714P

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359864431

Dimensions

Distance From Pole

N/A

Length Threaded Area

3