HUBBELL POWER SYSTEMS
Image of 884PTDG CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH, 5/8in x 5-3/4in SHANK and TDG CORROSION PROTECTION
Image of 884PTDG CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH, 5/8in x 5-3/4in SHANK and TDG CORROSION PROTECTION

CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH, 5/8in x 5-3/4in SHANK and TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: 884PTDG

Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing for included hardware for securing to crossarm. Galvanized steel per ASTM A-153

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Thermal Diffusion Galvanized per ArmorGalv® and ASTM 1059
  • Manufactured as functional equivalent to ANSI Standard C135.17

Check out our Blog: Advantages of ArmorGalv® Thermal Zinc Diffusion

Product details

General

Catalog Number

884PTDG

Type

Thur-arm pin

UPC

096359732051

Dimensions

Diameter

.63 in

Diameter (Fraction)

5/8 in

Logistics

Pallet Quantity

1200

Resources and downloads