HUBBELL POWER SYSTEMS
CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH, 5/8in x 6-1/2in SHANK and TDG CORROSION PROTECTION
Image of 883PTDG CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH, 5/8in x 6-1/2in SHANK and TDG CORROSION PROTECTION

CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH, 5/8in x 6-1/2in SHANK and TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: 883PTDG

Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Cantilever load rating is 800 lbs. based on ANSI/IEEE 10 degree deflection criterea
  • Minimum thread length of shank is 3"
  • Thermal Diffusion Galvanized per ArmorGalv® and ASTM 1059
  • Manufactured as functional equivalent to ANSI Standard C135.17

Check out our Blog: Advantages of ArmorGalv® Thermal Zinc Diffusion

General

Catalog Number

883PTDG

Type

Thur-arm pin

UPC

096359732044

Dimensions

Diameter

.63 in

Diameter (Fraction)

5/8 in

Weight

1.568 lb

Logistics

Pallet Quantity

1200