HUBBELL POWER SYSTEMS
CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH and 1/2in x 3in GIMLET THREAD SHANK
Image of 875P CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH and 1/2in x 3in GIMLET THREAD SHANK

CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH and 1/2in x 3in GIMLET THREAD SHANK

Brand: Chance

Catalog ID: 875P

Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware for securing to crossarm. Galvanized steel per ASTM A-153.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Minimum thread length of shank is 2"
  • Galvanized steel per ASTM A-153

General

Catalog Number

875P

Coating

Galvanized, ASTM A-153

Type

Pins

UPC

096359758563

Dimensions

Dimensions

9 in x 1.75 in x 1.75 in

Height

1.75 in

Length

9 in

Weight

0.787 lb

Width

1.75 in

Logistics

Carton Quantity

25

Pallet Quantity

2000