HUBBELL POWER SYSTEMS
CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH and 3/4in x 1-3/4in SHANK
Image of PS893P CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH and 3/4in x 1-3/4in SHANK

CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH and 3/4in x 1-3/4in SHANK

Brand: Chance

Catalog ID: PS893P

Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Cantilever load rating is 1,400 lbs. based on ANSI/IEEE 10 degree deflection criterea
  • Minimum thread length of shank is 1-1/2"
  • Galvanized steel per ASTM A-153

General

Catalog Number

PS893P

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359481607

Dimensions

Dimensions

8.000 in x 2.500 in x 2.500 in

Distance From Pole

N/A

Height

2.5 in

Length

8 in

Length Threaded Area

1.75

Weight

1.75 lb

Width

2.5 in

Logistics

Carton Quantity

25

Pallet Quantity

1200