HUBBELL POWER SYSTEMS
CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH and 3/4in x 6-1/2in SHANK
Image of 4706P CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH and 3/4in x 6-1/2in SHANK

CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH and 3/4in x 6-1/2in SHANK

Brand: Chance

Catalog ID: 4706P

Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Cantilever load rating is 2,500 lbs. based on ANSI/IEEE 10 degree deflection criterea
  • Minimum thread length of shank is 2-1/2"
  • Galvanized steel per ASTM A-153

General

Catalog Number

4706P

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359406853

Dimensions

Dimensions

13.000 in x 2.500 in x 2.500 in

Distance From Pole

N/A

Height

2.5 in

Length

13 in

Length Threaded Area

2.5

Weight

2.7 lb

Width

2.5 in

Logistics

Pallet Quantity

720