HUBBELL POWER SYSTEMS
CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH and 3/4in x 8in SHANK
Image of T2060269P CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH and 3/4in x 8in SHANK

CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH and 3/4in x 8in SHANK

Brand: Chance

Catalog ID: T2060269P

Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Minimum thread length of shank is 3-1/4"
  • Galvanized steel per ASTM A-153

General

Catalog Number

T2060269P

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359450283

Dimensions

Dimensions

14.250 in x 2.625 in x 2.625 in

Distance From Pole

N/A

Height

2.625 in

Length

14.25 in

Length Threaded Area

3.25

Weight

2.89 lb

Width

2.625 in

Logistics

Pallet Quantity

720